(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Radiation Thermometer IR-211

Radiation Thermometer IR-211

【Product Specifications】
・Model number: IR-211
・Measurement range (℃): -50 to +500
・Resolution (℃): 0.1
・Accuracy: ±4℃ (50 - 0℃), ±2% rdg or ±2℃, whichever is larger (0 to +500℃)
・Reproducibility: -50 - 0℃/±2℃ or lower, 0 - 500℃/±1℃ or lower
・Emissivity: 0.95 fixed
・Distance factor (D: S) : 12: 1
・Response time: 1 second
・Maximum/minimum value display: -
・Average value display: -
・Hold: ○
・Laser marker: ○
・Backlight pad: ○
・Memory: -
・Drip-proof, waterproof: -
・Other function, accessories: Auto power OFF
・Power supply: 006P (9V) dry cell x 1 piece (included for test)
・Size (mm): 36 x 88.5 x 134
・Weight (g): Approx 145
・*For use of a contact type, Optional sensor (IK series, sensor probe) is required.

PDF

Part Number

Configured Part Number is shown.

1-8931-14

 
Part Number
1-8931-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 113.30

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number IR-211 Part number IR-211 Size (mm) 36×88.5×134
Weight (g) Approx. 145 Details Distance Coefficient (D: S): 12:1 Accuracy ±4°C (-50 to 0°C), ±2%rdg or ±2°C, whichever is greater (0 to +500°C)
Reproducibility -50 to 0°C/within ±2°C, 0 to 500°C/within ±1°C Other functions Automatic power off Response time 1 second
Backlight Emissivity Fixed to 0.95 Hold
Laser marker Measurement Range (°C) -50 to +500 Resolution (°C) 0.1
Power Supply 006P (9 V) dry cell battery × 1 pc. (Attachment for test)

Please check the type/dimensions/specifications of the part 1-8931-14 in the Radiation Thermometer IR-211 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)