(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Infrared Radiation Thermometer SK-8940

Infrared Radiation Thermometer SK-8940

【Product Specifications】
・Model number: SK-8940
・Measurement range (℃): -40 to +500℃
・Resolution (℃): -40 to +99.9/0.1, +100 - /1
・Accuracy: ±2% rdg or ±2℃, whichever is larger
・Reproducibility: +/- 1℃
・Emissivity: 0.30 - 1.00 (0.01 steps)
・Distance factor: D: S = 10: 1
・Size (mm): 45 x 80 x 157
・Weight (g): Approx 151 (including cell)
・Power supply: 9V dry cell 6F22 (006P)
・Function: Backlight, auto power OFF function
・Aiming method: Laser marker (class II), Wavelength/650nm, Output/1mW or less
・Accessories: 9V dry cell 6F22 (006P) x 2 pieces (1 piece set to the body), Hand strap (with sensor cap), Leather case

PDF

Part Number

Configured Part Number is shown.

1-8805-02

 
Part Number
1-8805-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 293.20

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-8805-02 in the Infrared Radiation Thermometer SK-8940 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)