Vacuum Pump Automatic Leak Valve for TSW, BSW

Vacuum Pump Automatic Leak Valve for TSW, BSW

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

【Product Specifications】
・Model number: Automatic leak valve for TSW, BSW
・For oil backflow check
・Material: Brass
・Size: R1/4

(i)Caution

  • It is an installation available option, only when purchasing of the vacuum pump body (1-8785-01 - 12). Please contact with us from "Contact Us".
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 1-8785-24
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)