Belt Driven Oil-Sealed Rotary Vacuum Pump BSW-50 60Hz

Belt Driven Oil-Sealed Rotary Vacuum Pump BSW-50 60Hz

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Model number: BSW-50 60Hz
・Exhaust speed (L/min): 50
・Size (mm): 238 x 278 x 535
・Weight (kg): 29
・Power supply: 100V, 200W
・Power cord length: 2m (2P plug)
・Achieving pressure: 6.7 x 10^-2Pa
・Oil amount: 1.2L
・Inlet port size: φ16mm

(i)Caution

  • Please contact with us separately for product with automatic leak valve.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : 1-8785-08
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)