(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pen for Precision Automatic Thermo-Hygro Recorder PEN-R-ON2 Red

Pen for Precision Automatic Thermo-Hygro Recorder PEN-R-ON2 Red

Pen for Precision Automatic Thermo-Hygro Recorder PEN-R-ON2 Red
This device is compatible with a temperature/humidity meter, which can automatically plot a graph TH-27R series
[Feature]
• Pen's ink : Red
• Brand : AS One
• Cartridge pen red 2 volumes per 1 pack
• Package size:80×90×10 mm
[Application]
It is compatible with a temperature/humidity meter, which can automatically plot a graph TH-27R series.

PDF

Part Number

Configured Part Number is shown.

1-8327-19

 
Part Number
1-8327-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 77.30

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-8327-19 in the Pen for Precision Automatic Thermo-Hygro Recorder PEN-R-ON2 Red series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)