(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Fluorine Resin Coated Thermometer -20 - 50℃ Alcohol

Fluorine Resin Coated Thermometer -20 - 50℃ Alcohol

【Product Specifications】
・Model number: JC-2212
・Measurement range: -20 - 50℃
・Minimum scale: 1℃
・Length: 300mm

PDF

Part Number

Configured Part Number is shown.

1-8277-05

 
Part Number
1-8277-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.40

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-8277-05 in the Fluorine Resin Coated Thermometer -20 - 50℃ Alcohol series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)