(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fluorine Resin Coated Thermometer 0 - 200℃ Alcohol

Fluorine Resin Coated Thermometer 0 - 200℃ Alcohol

【Product Specifications】
・Model number: JC-2219
・Measurement range: 0 - 200℃
・Minimum scale: 1℃
・Length: 300mm

PDF

Part Number

Configured Part Number is shown.

1-8277-04

 
Part Number
1-8277-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 33.80

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-8277-04 in the Fluorine Resin Coated Thermometer 0 - 200℃ Alcohol series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)