(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Elastomer (TPO) Tube AE3001505 φ7 x φ10mm 1 Roll (15m)

Elastomer (TPO) Tube AE3001505 φ7 x φ10mm 1 Roll (15m)

Standard Unit Price:
SGD 600.30
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: AE3001505
・Material: Olefinic elastomer
・Maximum operating temperature: 57℃
・1 roll (15m)
・Autoclavable
・Inner diameter x outer diameter: φ7 x φ10mm
・*Sold by 15m unit.
・*Display price is the price of 15m.

Basic Specifications

  • Outer diameter(mm)
    10
  • Maximum operating temperature
    57°C
  • Product Detail Type
    7 × ø10 mm, 1 roll (15 m)
  • Inner Diameter(ømm)
    7
  • Standard Size (Maximum Length)
    15m
  • Features
    Autoclavable
  • Materials
    Olefin-based elastomer
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 600.30

Part Number : 1-7918-26
Days to Ship 10 Day(s)
Standard Unit Price SGD 600.30

Specificationtitle

  • Outer diameter(mm)
    10
  • Maximum operating temperature
    57°C
  • Product Detail Type
    7 × ø10 mm, 1 roll (15 m)
  • Inner Diameter(ømm)
    7
  • Standard Size (Maximum Length)
    15m
  • Features
    Autoclavable
  • Materials
    Olefin-based elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)