(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Measurement Film (Presheet) for Medium Pressure MS PS

Pressure Measurement Film (Presheet) for Medium Pressure MS PS

【Product Specifications】
・Model number: MSPS
・Measurement range (MPa): -10 - 50
・Type: For medium pressure
・Material: PET film
・Size: 270 x 200mm
・Quantity: 1 box (5 sheets)

PDF

Part Number

Configured Part Number is shown.

1-7875-04

 
Part Number
1-7875-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 262.60

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer model no. MS PS Type Medium pressure type Measurement Range (MPa) 10 to 50
Materials PET film Size 270×200mm Part Number MSPS
Quantity 1 Box (Contains 5 Pieces)

Please check the type/dimensions/specifications of the part 1-7875-04 in the Pressure Measurement Film (Presheet) for Medium Pressure MS PS series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)