(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN3E

Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN3E

【Product Specifications】
・Model number: WO81FN3E
・Range: 0 - 3kPa
・Position for installing Vertical installing from upward horizontal is optional
・Accuracy: +/-1.5%FS
・Pressure measuring method: Differential pressure type
・Element method: Diaphragm method (silicone rubber)
・Weight: Approx 270g
・Scale method: 270° wide angle instruction (scale length 170mm)
・Cap polarity: Back side pipe of left and right 2 sides of polarity is also available by replacing cap of high pressure red seal and low pressure blue seal.
・Instrument body withstand pressure: About 0.2MPa
・Vibration resistance: 5 - 10Hz, 10mm, 10 - 50Hz, acceleration total amplitude 39m/s^2 (3 axis directions 2h each)
・Impact resistance: 100m/s^2 (3 axis directions 6 times each)
・Applicable gas atmosphere: Air and noncorrosive gas (liquid disabled)
・Connection port: POM (polyacetal) made hose nipple (outer diameter φ7mm)
・Ambient temperature range: -10 to +50℃
・Usage ambient humidity: 90%RH or less

PDF

Part Number

Configured Part Number is shown.

1-750-05

 
Part Number
1-750-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 377.80

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Micromanometer Pressure Range(Mpa) Others Application Other
Manufacturer model no. WO81FN3E Accuracy ±1.5%FS Weight Approx. 270 g
Part Number WO81FN3E Operating ambient temperature -10 to +50°C Connection port POM (polyacetal) hose nipple (Outer diameter ⌀7 mm)
Range 0 to 3 kPa Mounting Orientation Optional upward horizontal to vertical mounting Pressure Measurement Method Differential pressure type
Element Method Diaphragm method (Silicone rubber) Scale Method 270° wide angle instruction (Scale length 170 mm) Meter Body Pressure Resistance Approximately 0.2 MPa
Vibration resistance 5 to 10 Hz, 10 mm, 10 to 50 Hz, total acceleration amplitude 39 m/s2 (2 hours each in 3 axis directions) Impact resistant 100 m/s2 (6 times each in 3 axial directions) Compatible Gas Body Air and non-corrosive gases (Liquids are not allowed)
Operating ambient humidity 90% RH or less

Please check the type/dimensions/specifications of the part 1-750-05 in the Manostar Gauge (High-Performance Fine Pressure Difference Meter) WO81FN3E series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)