(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Magnet Stand ML-MX

Magnet Stand ML-MX

【Product Specifications】
・Model number: ML-MX
・Mechanical type with fine adjustment
・Maximum adsorption force: 100kg
・Size: 60 x 50 x 55mm (body only)

PDF

Part Number

Configured Part Number is shown.

1-7441-04

 
Part Number
1-7441-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 310.10

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Size 60 × 50 × 55 mm (main body only) Part number ML-MX Maximum holding force 100 kg
Specifications With mechanical fine adjustment

Please check the type/dimensions/specifications of the part 1-7441-04 in the Magnet Stand ML-MX series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)