(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sensor Probe for Waterproof Digital Thermometer High Temperature Type -40 - 1200℃

Sensor Probe for Waterproof Digital Thermometer High Temperature Type -40 - 1200℃

【Product Specifications】
・High temperature type
・Sensor probe
・Model number: KS-1200i
・Temperature range: -40 - 1200℃
・Sensor size (diameter x length mm): φ8 x 500

PDF

Part Number

Configured Part Number is shown.

1-6785-40

 
Part Number
1-6785-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 322.80

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-6785-40 in the Sensor Probe for Waterproof Digital Thermometer High Temperature Type -40 - 1200℃ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)