(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Probe for Waterproof Digital Thermometer Liquid Temperature KS-800W

Sensor Probe for Waterproof Digital Thermometer Liquid Temperature KS-800W

【Product Specifications】
・Liquid temperature
・Sensor probe
・Model number: KS-800W
・Temperature range: -40 - 800℃
・Sensor size (diameter x length mm): φ3.2 x 300

PDF

Part Number

Configured Part Number is shown.

1-6785-36

 
Part Number
1-6785-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 250.10

1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Specifications Sensor Probe Manufacturer Model Number KS-800W Details Liquid temperature
Product detail type (sensor probe) liquid temperature Temperature range -40 to 800°C Sensor size (Diameter × length mm) ø 3.2×300

Please check the type/dimensions/specifications of the part 1-6785-36 in the Sensor Probe for Waterproof Digital Thermometer Liquid Temperature KS-800W series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)