(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sensor Probe for Waterproof Digital Thermometer Surface Temperature -40 - 500℃

Sensor Probe for Waterproof Digital Thermometer Surface Temperature -40 - 500℃

【Product Specifications】
・Surface temperature
・Sensor probe
・Model number: KS-500
・Temperature range: -40 - 500℃
・Sensor size: 15 x 16mm

PDF

Part Number

Configured Part Number is shown.

1-6785-32

 
Part Number
1-6785-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 341.00

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Specifications Sensor Probe Manufacturer Model Number KS-500 Details Surface Temperature
Product detail type (Sensor probe) Surface temperature -40 to 500°C Sensor size 15×16mm Temperature range -40 to 500°C

Please check the type/dimensions/specifications of the part 1-6785-32 in the Sensor Probe for Waterproof Digital Thermometer Surface Temperature -40 - 500℃ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)