(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Linicon Vacuum Pump LV-660 60HZ

Linicon Vacuum Pump LV-660 60HZ

Standard Unit Price:
SGD 1,229.30
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: LV-660 (60Hz)
・Achieving vacuum degree (kPa): Approx -80 (-600mmHg)
・Discharge air volume (L/min): 25
・Power consumption (50/60Hz): 39
・Rated hour: Continuous
・Discharge port size: PT1/4
・Inlet port size: PT1/4
・Power supply: 100VAC 50/60Hz
・Power cord length: 2.5m cabtyre cord
・Power switch: Rocker switch
・Size: 190 x 122 x 174mm
・Weight: 3.6kg
・Accessories: Socket, plug, silencer x 1 each

Basic Specifications

  • Size(mm)
    241×177×204
  • Weight(g)
    6300
  • Power consumption
    70W
  • Rated Time
    Continuous
  • Power switch
    With toggle switch
  • Ultimate vacuum
    Approx. -80 kPa (-600 mmHg)
  • Product Detail Type
    V-660 60HZ
  • Cable Length
    1.5 m flexible cord
  • Air discharge volume(l/min)
    25
  • Size of Outlet Port
    PT1/4 (With sound damping device)
  • Suction Port Size
    PT1/4 (With sound damping device)
  • Power Supply
    For 100 V AC 60 Hz only
  • Accessories
    Socket, plug (for ø8 mm), silencer × 1 pc. each
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,229.30

Part Number : 1-675-12
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,229.30

Specificationtitle

  • Size(mm)
    241×177×204
  • Weight(g)
    6300
  • Power consumption
    70W
  • Rated Time
    Continuous
  • Power switch
    With toggle switch
  • Ultimate vacuum
    Approx. -80 kPa (-600 mmHg)
  • Product Detail Type
    V-660 60HZ
  • Cable Length
    1.5 m flexible cord
  • Air discharge volume(l/min)
    25
  • Size of Outlet Port
    PT1/4 (With sound damping device)
  • Suction Port Size
    PT1/4 (With sound damping device)
  • Power Supply
    For 100 V AC 60 Hz only
  • Accessories
    Socket, plug (for ø8 mm), silencer × 1 pc. each

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)