(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pressure Regulator GF1-2506-RN-VAR

Pressure Regulator GF1-2506-RN-VAR

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Exit/φ6mm hose port or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/brass, Valve sheet/fluoropolymer or Daiflon, Diaphragm/nitrile rubber, fluoropolymer
・Flow rate: 25L/min
・Weight: 1.5kg
・Model number: GF1-2506-RN-V
・Type: Cylinder mounting type outlet with valve 1 step method
・Target gas: Ar
・GF series

PDF

Part Number

Configured Part Number is shown.

1-6666-11

 
Part Number
1-6666-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 415.40

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-6666-11 in the Pressure Regulator GF1-2506-RN-VAR series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)