(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LED Wide Light Loupe (High Magnification, Large Opening Diameter Lens)

LED Wide Light Loupe (High Magnification, Large Opening Diameter Lens)

【Product Specifications】
・Model number: 1510-24
・Lens: PXM (R) aspherical lens (Ceratech hard coating)
・Battery: AA battery x 2 pieces (included for testing)
・With lens cover
・Magnification: 3 x
・Lens diameter: Aspherical lens φ60mm
・Eschenbach, Germany

PDF

Part Number

Configured Part Number is shown.

1-6490-01

 
Part Number
1-6490-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 171.20

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Details With a dedicated case Magnification Batteries AA batteries × 2 pcs. (included for testing)
Lens PXM optical resin Lens size 60ømm Features Eschenbach, Germany
Product detail type 3x Specifications With luminance adjustment cap (yellow, orange, bright)

Please check the type/dimensions/specifications of the part 1-6490-01 in the LED Wide Light Loupe (High Magnification, Large Opening Diameter Lens) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)