Digital Thermometer CT1310D (1ch)

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
【Product Specifications】
・Model number: CT1310D (1ch)
・Measurement range: -50 to +1300℃
・Resolution: - 50 - 199.9℃/0.1℃, 200. - 1300℃/1℃
・Accuracy: -50 - 1000℃/±(0.3%rdg + 1)
・Sensor: K thermocouple (optional), (miniature plug connection for K thermocouple)
・Sampling: 2 times/seconds
・Used temperature and humidity: 0 to +50℃, 80%RH or less
・Display: 3.5 digits LCD
・Size: 71 x 148 x 36mm
・Weight: Approx 190g
・Accessories: 006P9V battery x piece, soft case
・*Sensor probe is sold separately.