(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Glass Thermometer for Oil Test for P-M Low Flash Point -5 - 110℃ PMF-30

Glass Thermometer for Oil Test for P-M Low Flash Point -5 - 110℃ PMF-30

【Product Specifications】
・Model number: PMF-30
・For P-M low flash point
・Temperature range: -5 - 110℃
・Length: 285 - 295mm
・Scale: 0.5℃
・Immersion: 57mm immersion
・Material: Glass, mercury
・Conform to JIS

PDF

Part Number

Configured Part Number is shown.

1-6377-09

 
Part Number
1-6377-09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 191.50

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-6377-09 in the Glass Thermometer for Oil Test for P-M Low Flash Point -5 - 110℃ PMF-30 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)