(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

10-Degree Baume Degree Meter JC-9322

10-Degree Baume Degree Meter JC-9322

【Product Specifications】
・Model number: JC-9322
・Scale range: -20 - 30
・Minimum scale: 0.1 Baume (heavy) degree
・Length: 300mm
・*is affixed with a verification mark, by Tokyo Measurement Accreditation.

PDF

Part Number

Configured Part Number is shown.

1-6205-03

 
Part Number
1-6205-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 83.40

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Part Number JC-9322 Overall length 300mm Minimum graduation 0.1 double Baume degree
Scale range 20 to 30

Please check the type/dimensions/specifications of the part 1-6205-03 in the 10-Degree Baume Degree Meter JC-9322 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)