Simplified Limiter KL-01

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
【Product Specifications】
・Model number: KL-01
・Temperature settings range: -50 - 300℃
・Mechanism: Variable type high limiter
・Control system: Expansion control by liquid expansion capillary system
・Number of poles: 1
・Power supply: 100VAC 50/60Hz
・Power cord length: Approximately 2.8m (with 3P plug, adapter )
・Connection capacity of used instrument: AC100V MAX 15A
・Size: Liquid expansion type capillary pipe/1730mm, Sensor/φ9 x 91.5mm
・Material: Stainless steel (SUS304)
・Capillary material: Body exterior/steel melamine bake coating
・Thermostat: EGO product numbers 55, 13455, 010
・Main unit size: 140 x 88 x 50/91mm