(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
K Thermocouple FK200 φ3.2 x L200

K Thermocouple FK200 φ3.2 x L200

Standard Unit Price:
SGD 373.80
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: FK200
・Temperature range: 0 - 200℃
・Sheath size: φ3.2 x 100mm
・Lead wire length: 2m
・Lead wire terminal part: Crimp Y terminal
・Sheath material: Stainless steel (SUS316) fluoropolymer (fluorine resin) coating
・Lead wire coating material: fluoropolymer (fluorine resin)
・Sheath type, fluoropolymer coated

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 373.80

Part Number : 1-5723-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 373.80

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)