(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LED Lighting Magnifier LED-030S

LED Lighting Magnifier LED-030S

【Product Specifications】
・Light source: High brightness white LED x 18 pieces
・Lens diameter: φ100mm
・Lens configuration: Set of 2 lenses
・Material: Lens/optical glass lens BK7, Strut, shaft/stainless steel
・Power supply: DC12V (including AC adapter)
・Size: 150 x 420 x 400mm, Base/125 x 180 x 14mm
・Weight: 1850g
・Model number: LED-030S
・Magnification: 3 x
・Operation distance (mm): 110
・Stand Type 100 Type
・LED type

PDF

Part Number

Configured Part Number is shown.

1-5607-02

 
Part Number
1-5607-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,755.40

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5607-02 in the LED Lighting Magnifier LED-030S series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)