(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stabilized DC Power Supply 30V-2.5A AD-8724D

Stabilized DC Power Supply 30V-2.5A AD-8724D

【Product Specifications】
・Model number: AD-8724D
・30V2.5A
・Size (mm): 95 x 150 x 235
・Weight: Approx 3.9kg
・Output voltage: DC0 - 30V
・Output current: DC0 - 2.5A
・Load change: Constant voltage/± (0.05% + 3 mV) or less (load 0 to 100% variation), Constant Current/±(0.2% + 3mA) or less (when varies load 0 - 100%)
・Ripple, noise: Constant voltage/±5mVrms or less, Constant current/±3mArms or less
・Input voltage: AC100V±10% 50/60Hz
・Power consumption: 160VA
・Accessories: Power cable

PDF

Part Number

Configured Part Number is shown.

1-5314-12

 
Part Number
1-5314-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 394.00

1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number AD-8724D Power supply AC 100V DC voltage 0 to 30V
Main body materials(g) 3900 Product category DC power supply Dimensions (W × D × H)(mm) 95×150×235
Output current (DC)(A) 0 to 2.5 Accessory Power cable, output cable

Please check the type/dimensions/specifications of the part 1-5314-12 in the Stabilized DC Power Supply 30V-2.5A AD-8724D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)