(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Protective Gloves, MZ631 (AS ONE Corporation)

Protective Gloves, MZ631 (AS ONE Corporation)

Standard Unit Price:
SGD 122.60
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: MZ631
・Length: 310mm
・Quantity: 1 pair
・Material: Front/interknitting meta-aramid fiber with PBO fiber, Inside of palm part/heat insulation material (meta-aramid fiber), Lining/cotton 100%
・Heat resistance: To 400℃ (test value of material)
・Zyloguard

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 122.60

Part Number : 1-4457-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 122.60

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)