(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

K Sheath Thermocouple 0 - 700 φ1.0mm 300mm

K Sheath Thermocouple 0 - 700 φ1.0mm 300mm

【Product Specifications】
・Temperature range: 0 - 700℃
・Sheath diameter: φ1.0mm
・Sheath length: 300mm
・Material: Sheath/inconel (INC600), Lead wire /glass
・Lead wire length: 2m
・With omega connector
・High temperature, inconel type

PDF

Part Number

Configured Part Number is shown.

1-3963-01

 
Part Number
1-3963-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 139.50

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Specifications High temperature/Inconel (R) type Manufacturer Model Number 1-3963-01 Details With omega connector
Product detail type (High temperature/Inconel (R) type) 0 to 700°C ⌀1.0 mm 300 mm Temperature range 0 to 700°C Sheath section diameter ø 1.0mm
Sheath section length 300mm Lead wire length 2m Material Sheath part/Inconel, lead wire coating/glass fiber

Please check the type/dimensions/specifications of the part 1-3963-01 in the K Sheath Thermocouple 0 - 700 φ1.0mm 300mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)