(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thermo-Hygro Transmitter HD9009TRR

Thermo-Hygro Transmitter HD9009TRR

【Product Specifications】
・Model number: HD9009TRR
・0 - 1V output type
・Measuring method: Temperature/Pt100Ω sensor 100Ω, Humidity/capacitance type
・Measurement range: Temperature/-40 to +80℃, Humidity/5 - 98%RH
・Accuracy: Temperature/+/- 0.25℃, Humidity (at 20℃)/+/- 2% (5 - 90%RH), +/- 2.5% (other)
・Power supply: 5 - 35VDC (2mA)
・Cable length (MAX): 10m
・Size: φ26 x 225mm

PDF

Part Number

Configured Part Number is shown.

1-3746-02

 
Part Number
1-3746-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,341.80

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Specifications Cable Length (MAX): 10 m (Available in 10 m increments: sold separately) $0 to 1 V output type Manufacturer Model Number HD9009TRR Size ø 26×225mm
Accuracy Temperature/±0.25°C, Humidity (at20°C)/±2% (5 to 90%RH)·±2.5% (Others) Measurement method Temperature/Pt100Ω, humidity/capacitance type Measurement Range Temperature/-40 to +80°C, Humidity/5 to 98%RH
Power Supply DC5 to 35 V (2 mA)

Please check the type/dimensions/specifications of the part 1-3746-02 in the Thermo-Hygro Transmitter HD9009TRR series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)