(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thermo-Hygro Transmitter Data Logger AC, DC Both Power HD2717T.DR

Thermo-Hygro Transmitter Data Logger AC, DC Both Power HD2717T.DR

【Product Specifications】
・Model number: HD2717T.DR
・Body (AC/DC24V)
・Temperature, humidity
・Accuracy: Temperature/+/- 0.25℃, Humidity/±2.5%RH (5 - 90%RH), ±3.0%RH (90 - 98%RH)
・Sensor: Temperature/Pt100Ω, Humidity/capacitance type
・Display: LCD
・With calculation function (wet sphere/dew point temperature, absolute humidity, mixed ratio)
・Memory: 9000 data
・Memory interval: 1, 2, 5, 10, 20, 60 seconds/2, 4 minutes
・Analog output: 4 - 20mA, 0 - 20mA, DC0 - 10V, DC2 - 10V (switchable)
・Interface: RS232C, RS485 multi-drop
・Supported OS: Windows(R) 98/XP/VistaTM/7
・Power consumption: 3W
・Size: 143 x 61 x 154mm
・Weight: Approx 600g
・Dustproof, waterproof: IP65

PDF

Part Number

Configured Part Number is shown.

1-3556-02

 
Part Number
1-3556-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,492.30

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Specifications Main unit (AC/24 V DC) Manufacturer Model Number HD2717T.DR/24 Size 143×61×154mm
Weight Approx. 600 g Details Temperature, humidity Accuracy Temperature/±0.25°C, Humidity/±2.5%RH (5 to 90%RH)·±3.0%RH (90 to 98%RH)
Product detail type AC/DC power supply Power consumption 3W Interface RS232C/RS485 multidrop
Supported Operating Systems Windows (R) 98/XP/Vista (R) 7/10 Dust-proof/waterproof IP65 Display LCD
Analog output 4 to 20 mA, 0 to 20 mA, DC 0 to 10 V, DC 2 to 10 V (Switchable) Sensor Temperature/Pt100Ω, humidity/capacitance type Memory capacity 9000 data
Memory interval 1·2·5·10·20·60 seconds/2·4 minutes Features With calculation function (Wet bulb/dew point temperature, absolute humidity, mixing ratio)

Please check the type/dimensions/specifications of the part 1-3556-02 in the Thermo-Hygro Transmitter Data Logger AC, DC Both Power HD2717T.DR series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)