Digital Thermometer 2ch TM-82N

Digital Thermometer 2ch TM-82N

【Product Specifications】
・Model number: TM-82N
・Body (2ch type)
・Measurement range: -200 to +1370℃
・Resolution: 0.1℃
・Accuracy: ±(0.05% + 0.7℃)
・Function: Maximum/minimum/average value display, hold, auto power OFF
・Power supply: 006P (9V) dry cell x 1 piece (included for test)
・Size: Body/56 x 38 x 130mm, Sensor cable length/1m
・Weight: 170g
・*Sensor is sold separately.

Part Number

Configured Part Number is shown.

1-3429-02

Part Number
1-3429-02
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-3429-02 in the Digital Thermometer 2ch TM-82N series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)