(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Medium Concentration Region Reagent HI 93735-01 for Total Hardness Meter

Medium Concentration Region Reagent HI 93735-01 for Total Hardness Meter

【Product Specifications】
・Model number: HI 93735-01
・Daily waterproof type
・Medium concentration region reagent (100 times)
・Measurement range (mg/L): 200 - 500

PDF

Part Number

Configured Part Number is shown.

1-3226-13

 
Part Number
1-3226-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 156.80

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Part Number HI 93735-01 Details Reagents for medium concentration range (100 tests) Measurement Range (mg/L) 200 to 500
Product Detail Type Reagents for medium concentration range

Please check the type/dimensions/specifications of the part 1-3226-13 in the Medium Concentration Region Reagent HI 93735-01 for Total Hardness Meter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)