(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Work Table (With A Drawer) 1200 x 750 x 740mm

Work Table (With A Drawer) 1200 x 750 x 740mm

Standard Unit Price:
SGD 1,419.90
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: SWRN1-1275-II
・Size (mm): 1200 x 750 x 740
・Weight (kg): 34.2
・Specifications: 1 drawer:
・Material: Top plate/linoleum, Leg, drawer/steel powder coating
・Drawer size: Outer dimensions/500 x 456 x 84mm, Internal dimensions/436 x 400 x 50m
・Evenly load-bearing Body/300kg, Drawer/20kg
・*Key doesn't come with the drawer.
・*The number of drawers can be increased (up to 3 stages). Please contact with us.

Basic Specifications

  • Size(mm)
    1200×750×740
  • Specifications
    1 drawer
  • Uniformly Distributed Load Capacity
    Main body: 300 kg; drawer: 20 kg
  • Product Detail Type
    (With 1 drawer) 1,200 × 750 × 740 mm
  • Drawer size
    Outer dimensions: 500 × 456 × 84 mm; inner dimensions: 436 × 400 × 50 mm
  • Weight(kg)
    34.2
  • Material
    Top plate / linoleum, legs, drawers / steel powder coating
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 1,419.90

Part Number : 1-2865-11
Days to Ship 16 Day(s)
Standard Unit Price SGD 1,419.90

Specificationtitle

  • Size(mm)
    1200×750×740
  • Specifications
    1 drawer
  • Uniformly Distributed Load Capacity
    Main body: 300 kg; drawer: 20 kg
  • Product Detail Type
    (With 1 drawer) 1,200 × 750 × 740 mm
  • Drawer size
    Outer dimensions: 500 × 456 × 84 mm; inner dimensions: 436 × 400 × 50 mm
  • Weight(kg)
    34.2
  • Material
    Top plate / linoleum, legs, drawers / steel powder coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)