(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

K Thermocouple SP-1-50-Y

K Thermocouple SP-1-50-Y

【Product Specifications】
・Model number: SP-1-50-Y
・With Y terminal
・Sheath size: φ1 x 50mm
・Regular limit temperature: 250℃
・Material: Sheath/stainless steel (SUS304), Lead wire coating/PI (polyimide)
・Lead wires diameter: φ0.7mm
・Length: 1m

PDF

Part Number

Configured Part Number is shown.

1-2511-02

 
Part Number
1-2511-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 128.50

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)