(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Humidity Indicator for KP-COF-HIC20, 30, 40

Humidity Indicator for KP-COF-HIC20, 30, 40

【Product Specifications】
・Model number: KP-COF-HIC20, -30, 40
・Discoloration humidity: 20, 30, 40%RH (3 point)
・Discoloration color tone: Blue -> pink
・Reversibility
・Size: 66 x 41mm
・Quantity: 1 bag (500 sheets)
・HumiJudge (R)

PDF

Part Number

Configured Part Number is shown.

1-2358-03

 
Part Number
1-2358-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity

SGD 525.20

1 Piece(s) 10 Day(s) 1 bag (500 pcs. included)

Loading...

  1. 1

Basic Information

Specifications Reversible Manufacturer Model Number KP-COF-HIC20, 30, 40 Size 66×41mm
Details humi judge (R) Discoloration humidity 20·30·40%RH (3 points) Discolored color tone blue → pink
Quantity 1 bag (500 pcs. included)

Please check the type/dimensions/specifications of the part 1-2358-03 in the Humidity Indicator for KP-COF-HIC20, 30, 40 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)