(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

OA Tap 4 Pieces 3m Power Display And Retaining Type

OA Tap 4 Pieces 3m Power Display And Retaining Type

【Product Specifications】
・Ratings: Up to 125V15A1500W correspondence
・Size: 201 x 26 x 44mm
・With both ends magnet
・Model number: WCH24343H
・With power display, retaining type 4 pieces
・Cord length (m): 3
・Ground 15A type

PDF

Part Number

Configured Part Number is shown.

1-2012-05

 
Part Number
1-2012-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 63.00

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type power strip Size 201×26×44mm Cable length(m) 3
Rated voltage 125V Rated current 15A Rating Supports up to 125 V, 15 A, 1,500 W
Features Grounding 15 A type Product detail type 4 outlets, 3 m, power supply display / retaining type Number of Insertion Openings/Split Openings 4
Specifications With magnets on both ends, retaining type, with power supply display

Please check the type/dimensions/specifications of the part 1-2012-05 in the OA Tap 4 Pieces 3m Power Display And Retaining Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)