Luer Stopcock VXB1055

Luer Stopcock VXB1055【5 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Model number: VXB1055
・Material: Body/PC (polycarbonate), Valve/PE (polyethylene)
・Handle rotation angle: 90°
・Quantity: 1 package (5 pcs)
・Connection port shape: F-S
・Type: Two-way
・*F/female luer, with S/male luer

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

5 Pieces Per Package

Part Number : 1-1886-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 5 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)