(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Ball Valve PUBV-95-6.35

Ball Valve PUBV-95-6.35

Standard Unit Price:
SGD 229.95
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: PUBV-95-6.35
・Material: Body/Stainless Steel (SCS14), Socket, ball, stem/Stainless Steel (SUS316) O-ring/fluorine rubber, Seat, ground packing/G-PTFE
・Maximum operating pressure: 4.90MPa
・Used fluid temperature: -10 to +80℃
・Type: Two-way cock
・Nominal diameter: φ6.35mm
・Orifice diameter: φ5mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 229.95

Part Number : 1-1765-04
Days to Ship 10 Day(s)
Standard Unit Price SGD 229.95

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)