(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stepladder MXB-150FX 5 Stages 578 x 1036 x 1410mm

Stepladder MXB-150FX 5 Stages 578 x 1036 x 1410mm

Standard Unit Price:
SGD 331.00
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: MXB-150FX
・Number of stages: 5
・Size (mm): 578 x 1036 x 1410
・Material: Aluminum alloy
・Top board size: 251 x 160mm
・Withstand load: 130kg

Basic Specifications

  • Number of Steps
    5
  • Part Number
    MXB-150FX
  • Top plate size
    251×160mm
  • Size (mm)
    578×1036×1410
  • Load capacity
    130 kg
  • Material
    Aluminum alloy
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 331.00

Part Number : 1-1698-22
Days to Ship 8 Day(s)
Standard Unit Price SGD 331.00

Specificationtitle

  • Number of Steps
    5
  • Part Number
    MXB-150FX
  • Top plate size
    251×160mm
  • Size (mm)
    578×1036×1410
  • Load capacity
    130 kg
  • Material
    Aluminum alloy

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)