Impact Adapter WSAD-304 To WSAD-8408

Brand :
FLASHTOOL
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
Impact adapter for converting the size of the square drive on an impact wrench.
[Features]
· Made using alloy steel to achieve excellent strength.
Impact Adapter Detailed Example

WSAD-304 product images

WSAD-604/WSAD-608 product images

WSAD-806/WSAD-8084 product images
Impact Adapter Specification Example
WSAD-304
(Unit: mm)

WSAD-304 dimensional drawing
| Part Number | Square Socket / Sq | Square Drive / S | D | L | Weight | Pin | Ring |
|---|---|---|---|---|---|---|---|
| WSAD-304 | 9.5 (3/8") | 12.7 (1/2") | 21 | 34 | 53 g | 3-P | 3-O |
WSAD-604/WSAD-608
(Unit: mm)

WSAD-604/WSAD-608 dimensional drawing
| Part Number | Square Socket / Sq | Square Drive / S | D | L | Weight | Pin | Ring |
|---|---|---|---|---|---|---|---|
| WSAD-604 | 19.0 (3/4") | 12.7 (1/2") | 36 | 50 | 187 g | 6-P1 | 6-O1 |
| WSAD-608 | 19.0 (3/4") | 25.4 (1/1") | 40 | 61 | 358 g | 6-P1 | 6-O1 |
WSAD-806/WSAD-8084
(Unit: mm)

WSAD-806/WSAD-8084 dimensional drawing
| Part Number | Square Socket / Sq | Square Drive / S | D | L | Weight | Pin | Ring |
|---|---|---|---|---|---|---|---|
| WSAD-806 | 25.4 (1/1") | 19.0 (3/4") | 48 | 64 | 430 g | 8-P1 | 8-O1 |
| WSAD-8084 | 25.4 (1/1") | 38.1 (1,1/2") | 55 | 81 | 870 g | 8-P1 | 8-O1 |