(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Flat-Type A Grinding Wheel

Flat-Type A Grinding Wheel

[Features]
· The most widely used grinding wheel. Not often used for hardened steel and steel sensitive to heat.

Part Number

Configured Part Number is shown.

S010095

Part Number
S010095
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 42.35

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Flat Type (No. 1) Particle Size(#) 46 Outer Diameter(mm) 305
Thickness(mm) 25 Hole Diameter(mm) 25.4 Peripheral Speed (Maximum Operating Peripheral Speed)(m/s) 33

Please check the type/dimensions/specifications of the part S010095 in the Flat-Type A Grinding Wheel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)