Outer Diameter Holder, CRDN Type (Outer Diameter / Profiling Machining)

Part Number

Configured Part Number is shown.

Part Number
CRDNN2525M12-ID4
CRDNN2525M12-ID7
CRDNN3225P12-ID4
CRDNN3225P12-ID7
Part NumberVolume DiscountDays to ShipShank Height
(mm)
L1
(mm)
Sheet Applicable Tip
Quote 2515070.91.22.034.0RN□□1204
Quote 2515070.91.22.033.0RN□□1207
Quote 3217070.91.22.034.0RN□□1204
Quote 3217070.91.22.033.0RN□□1207

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Round) Use Major Diameter / Profile Clamp Shape Clamp On
Preferred Hand No Preferred Hand Applicable Chip Clearance Angle Negative Link Width(mm) 25
F1(mm) 12.5 L2(mm) 32 Wrench LTW-25/LTW-20
Clamp Set 70.91.15.001.0 H3 15

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)