Outer Diameter Holder, CDNN Type (Outer Diameter / Profiling Machining)

Part Number

Configured Part Number is shown.

Part Number
CDNNN2525M15-ID7
CDNNN2525M15-IK7
CDNNN3225P15-ID7
CDNNN3225P15-IK7
Part NumberVolume DiscountDays to ShipShank Height
(mm)
L1
(mm)
Wrench Clamp Set Applicable Tip
Quote 25150LTW-25/LTW-2070.91.15.005.0DNGN1507…
Quote 25150LW-4/LTW-2070.91.11.720.6DNGX1507…DO
Quote 32170LTW-25/LTW-2070.91.15.005.0DNGN1507…
Quote 32170LW-4/LTW-2070.91.11.720.6DNGX1507…DO

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / Profile Clamp Shape Clamp On
Preferred Hand No Preferred Hand Applicable Chip Clearance Angle Negative Link Width(mm) 25
F1(mm) 12.5 L2(mm) 40 Sheet 70.91.22.020.0
Reference Corner R (rε) 0.8 H3 15

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)