• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Outer Diameter Holder, CDJN Type (Outer Diameter / Profiling Machining)

Part Number

Configured Part Number is shown.

Part Number
CDJNL2525M15-ID7
CDJNL2525M15-IK7
CDJNL3225P15-ID7
CDJNL3225P15-IK7
CDJNR2525M15-ID7
CDJNR2525M15-IK7
CDJNR3225P15-ID7
CDJNR3225P15-IK7
Part NumberVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
L1
(mm)
Wrench Clamp Set Applicable Tip
Quote Left Handed25150LTW-25/LTW-2070.91.15.005.0DNGN1507…
Quote Left Handed25150LW-4/LTW-2070.91.11.720.6DNGX1507…DO
Quote Left Handed32170LTW-25/LTW-2070.91.15.005.0DNGN1507…
Quote Left Handed32170LW-4/LTW-2070.91.11.720.6DNGX1507…DO
Quote Right Handed25150LTW-25/LTW-2070.91.15.005.0DNGN1507…
Quote Right Handed25150LW-4/LTW-2070.91.11.720.6DNGX1507…DO
Quote Right Handed32170LTW-25/LTW-2070.91.15.005.0DNGN1507…
Quote Right Handed32170LW-4/LTW-2070.91.11.720.6DNGX1507…DO

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter / Profile Clamp Shape Clamp On
Applicable Chip Clearance Angle Negative Link Width(mm) 25 F1(mm) 32
L2(mm) 38 Sheet 70.91.22.020.0 Reference Corner R (rε) 0.8
H3 15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)