Outer Diameter Holder, CCKN Type (End Surface Machining)

Part Number

Configured Part Number is shown.

Part Number
CCKNL2525M12-ID4
CCKNL2525M12-ID7
CCKNL2525M12-IK7
CCKNL2525M16-ID7
CCKNL2525M16-IK7
CCKNL3225P12-ID4
CCKNL3225P12-ID7
CCKNL3225P12-IK7
CCKNL3225P16-ID7
CCKNL3225P16-IK7
CCKNR2525M12-ID4
CCKNR2525M12-ID7
CCKNR2525M12-IK7
CCKNR2525M16-ID7
CCKNR2525M16-IK7
CCKNR3225P12-ID4
CCKNR3225P12-ID7
CCKNR3225P12-IK7
CCKNR3225P16-ID7
CCKNR3225P16-IK7
Part NumberVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Reference Corner R (rε) Clamp Set Applicable Tip
Quote Left Handed251502970.91.22.015.0LTW-25/LTW-200.870.91.15.005.0CNGN1204…
Quote Left Handed251502970.91.22.014.0LTW-25/LTW-200.870.91.15.005.0CNGN1207…/CNMN1207…
Quote Left Handed251502970.91.22.014.0LW-4/LTW-200.870.91.11.718.6CNGX1207…
Quote Left Handed251502770.91.22.016.0LTW-25/LW-31.270.91.15.005.0CNGN1607…
Quote Left Handed251502770.91.22.016.0LW-4/LW-31.270.91.11.718.6CNGX1607…DO
Quote Left Handed321702970.91.22.015.0LTW-25/LTW-200.870.91.15.005.0CNGN1204…
Quote Left Handed321702970.91.22.014.0LTW-25/LTW-200.870.91.15.005.0CNGN1207…/CNMN1207…
Quote Left Handed321702970.91.22.014.0LW-4/LTW-200.870.91.11.718.6CNGX1207…
Quote Left Handed321702770.91.22.016.0LTW-25/LW-31.270.91.15.005.0CNGN1607…
Quote Left Handed321702770.91.22.016.0LW-4/LW-31.270.91.11.718.6CNGX1607…DO
Quote Right Handed251502970.91.22.015.0LTW-25/LTW-200.870.91.15.005.0CNGN1204…
Quote Right Handed251502970.91.22.014.0LTW-25/LTW-200.870.91.15.005.0CNGN1207…/CNMN1207…
Quote Right Handed251502970.91.22.014.0LW-4/LTW-200.870.91.11.718.6CNGX1207…
Quote Right Handed251502770.91.22.016.0LTW-25/LW-31.270.91.15.005.0CNGN1607…
Quote Right Handed251502770.91.22.016.0LW-4/LW-31.270.91.11.718.6CNGX1607…DO
Quote Right Handed321702970.91.22.015.0LTW-25/LTW-200.870.91.15.005.0CNGN1204…
Quote Right Handed321702970.91.22.014.0LTW-25/LTW-200.870.91.15.005.0CNGN1207…/CNMN1207…
Quote Right Handed321702970.91.22.014.0LW-4/LTW-200.870.91.11.718.6CNGX1207…
Quote Right Handed321702770.91.22.016.0LTW-25/LW-31.270.91.15.005.0CNGN1607…
Quote Right Handed321702770.91.22.016.0LW-4/LW-31.270.91.11.718.6CNGX1607…DO

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use End Surface Clamp Shape Clamp On
Applicable Chip Clearance Angle Negative Link Width(mm) 25 F1(mm) 32
H3 15

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)