• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 16:30 to 22:00 (SGT) 17/2/2019. We apologize for the inconvenience.

Outer Diameter Holder, CCBN Type (Outer Diameter Machining)

Part Number

Configured Part Number is shown.

Part Number
CCBNL2525M12-ID4
CCBNL2525M12-ID7
CCBNL2525M12-IK7
CCBNL2525M16-ID7
CCBNL2525M16-IK7
CCBNL3225P12-ID4
CCBNL3225P12-ID7
CCBNL3225P12-IK7
CCBNL3225P16-ID7
CCBNL3225P16-IK7
CCBNR2525M12-ID4
CCBNR2525M12-ID7
CCBNR2525M12-IK7
CCBNR2525M16-ID7
CCBNR2525M16-IK7
CCBNR3225P12-ID4
CCBNR3225P12-ID7
CCBNR3225P12-IK7
CCBNR3225P16-ID7
CCBNR3225P16-IK7
Part NumberVolume DiscountDays to ShipPreferred Hand Shank Height
(mm)
F1
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Reference Corner R (rε) Clamp Set Applicable Tip
Quote Left Handed25221503270.91.22.015.0LTW-25/LTW-200.870.91.15.005.0CNGN1204…
Quote Left Handed25221503270.91.22.014.0LTW-25/LTW-200.870.91.15.005.0CNGN1207…/CNMN1207…
Quote Left Handed25221503270.91.22.014.0LW-4/LTW-200.870.91.11.718.6CNGX1207…DO
Quote Left Handed25271503570.91.22.016.0LTW-25/LW-31.270.91.15.005.0CNGN1607…
Quote Left Handed25271503570.91.22.016.0LW-4/LW-31.270.91.11.718.6CNGX1607…DO
Quote Left Handed32221703270.91.22.015.0LTW-25/LTW-200.870.91.15.005.0CNGN1204…
Quote Left Handed32221703270.91.22.014.0LTW-25/LTW-200.870.91.15.005.0CNGN1207…/CNMN1207…
Quote Left Handed32221703270.91.22.014.0LW-4/LTW-200.870.91.11.718.6CNGX1207…DO
Quote Left Handed32271703570.91.22.016.0LTW-25/LW-31.270.91.15.005.0CNGN1607…
Quote Left Handed32271703570.91.22.016.0LW-4/LW-31.270.91.11.718.6CNGX1607…DO
Quote Right Handed25221503270.91.22.015.0LTW-25/LTW-200.870.91.15.005.0CNGN1204…
Quote Right Handed25221503270.91.22.014.0LTW-25/LTW-200.870.91.15.005.0CNGN1207…/CNMN1207…
Quote Right Handed25221503270.91.22.014.0LW-4/LTW-200.870.91.11.718.6CNGX1207…DO
Quote Right Handed25271503570.91.22.016.0LTW-25/LW-31.270.91.15.005.0CNGN1607…
Quote Right Handed25271503570.91.22.016.0LW-4/LW-31.270.91.11.718.6CNGX1607…DO
Quote Right Handed32221703270.91.22.015.0LTW-25/LTW-200.870.91.15.005.0CNGN1204…
Quote Right Handed32221703270.91.22.014.0LTW-25/LTW-200.870.91.15.005.0CNGN1207…/CNMN1207…
Quote Right Handed32221703270.91.22.014.0LW-4/LTW-200.870.91.11.718.6CNGX1207…DO
Quote Right Handed32271703570.91.22.016.0LTW-25/LW-31.270.91.15.005.0CNGN1607…
Quote Right Handed32271703570.91.22.016.0LW-4/LW-31.270.91.11.718.6CNGX1607…DO

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Major Diameter Clamp Shape Clamp On
Applicable Chip Clearance Angle Negative Link Width(mm) 25 H3 15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)