Negative Tip (for ID Clamp Type)

Part Number

Configured Part Number is shown.

Part Number
CNGN120408T02020-SL506
CNGN120412T02020-SL506
CNGN120416T02020-SL506
SNGN090412T00520-SL506
SNGN090412T02020-SL506
SNGN090416T02020-SL506
SNGN120408T02020-SL506
SNGN120412T02020-SL506
SNGN120412T02020-SL550C
SNGN120416T02020-SL506
SNGN120708T02020-SL506
SNGN120712T02020-SL506
SNGN120712T02020-SL550C
SNGN120716T02020-SL506
SNGN120716T02020-SL550C
TNGN160412T02020-SL506
TNGN160416T02020-SL506
Part NumberVolume DiscountDays to ShipShape Nose R Material A T Applicable Holders Number Contained In A Packet
5 Day(s) or more C (80° Diamond)0.8SL50612.74.76CCBN(R/L) …12-ID4、CCKN(R/L)…12-ID4、CCLN(R/L)…12-ID4、S40T -CCLN(R/L) 12 -ID4、S50U-CCLN(R/L) 12 -ID41 Case 10 Pcs
Quote C (80° Diamond)1.2SL50612.74.76CCBN(R/L) …12-ID4、CCKN(R/L)…12-ID4、CCLN(R/L)…12-ID4、S40T -CCLN(R/L) 12 -ID4、S50U-CCLN(R/L) 12 -ID41 Case 10 Pcs
Quote C (80° Diamond)1.6SL50612.74.76CCBN(R/L) …12-ID4、CCKN(R/L)…12-ID4、CCLN(R/L)…12-ID4、S40T -CCLN(R/L) 12 -ID4、S50U-CCLN(R/L) 12 -ID41 Case 10 Pcs
Quote S (Square)1.2SL5069.5254.76CSXN(R/L)…09-04、CSYN(R/L)…09-041 Case 10 Pcs
Quote S (Square)1.2SL5069.5254.76CSXN(R/L)…09-04、CSYN(R/L)…09-041 Case 10 Pcs
Quote S (Square)1.6SL5069.5254.76CSXN(R/L)…09-04、CSYN(R/L)…09-041 Case 10 Pcs
5 Day(s) or more S (Square)0.8SL50612.74.76CSDNN…12-ID4、CSKN(R/L)…12-ID4、CSRN(R/L)…12-ID4、CSSN(R/L)…12-ID4、CSXN(R/L)…12-ID4、CSYN(R/L)…12-ID4、S40T-CSKN(R/L)12-ID4、S50U-CSKN(R/L)12-ID4、S40T-CSSN(R/L)12-ID4、S40T-CSYN(R/L)12-ID4、S50U-CSYN(R/L)12-ID41 Case 10 Pcs
5 Day(s) or more S (Square)1.2SL50612.74.76CSDNN…12-ID4、CSKN(R/L)…12-ID4、CSRN(R/L)…12-ID4、CSSN(R/L)…12-ID4、CSXN(R/L)…12-ID4、CSYN(R/L)…12-ID4、S40T-CSKN(R/L)12-ID4、S50U-CSKN(R/L)12-ID4、S40T-CSSN(R/L)12-ID4、S40T-CSYN(R/L)12-ID4、S50U-CSYN(R/L)12-ID41 Case 10 Pcs
5 Day(s) or more S (Square)1.2SL550C12.74.76CSDNN…12-ID4、CSKN(R/L)…12-ID4、CSRN(R/L)…12-ID4、CSSN(R/L)…12-ID4、CSXN(R/L)…12-ID4、CSYN(R/L)…12-ID4、S40T-CSKN(R/L)12-ID4、S50U-CSKN(R/L)12-ID4、S40T-CSSN(R/L)12-ID4、S40T-CSYN(R/L)12-ID4、S50U-CSYN(R/L)12-ID41 Case 10 Pcs
5 Day(s) or more S (Square)1.6SL50612.74.76CSDNN…12-ID4、CSKN(R/L)…12-ID4、CSRN(R/L)…12-ID4、CSSN(R/L)…12-ID4、CSXN(R/L)…12-ID4、CSYN(R/L)…12-ID4、S40T-CSKN(R/L)12-ID4、S50U-CSKN(R/L)12-ID4、S40T-CSSN(R/L)12-ID4、S40T-CSYN(R/L)12-ID4、S50U-CSYN(R/L)12-ID41 Case 10 Pcs
Quote S (Square)0.8SL50612.77.94CSDNN…12-ID7、CSKN(R/L)…12-ID7、CSRN(R/L)…12-ID7、CSSN(R/L)…12-ID7、CSXN(R/L)…12-ID7、CSYN(R/L)…12-ID7、S40T-CSKN(R/L)12-ID7、S50U-CSKN(R/L)12-ID7、S40T-CSSN(R/L)12-ID7、S40T-CSYN(R/L)12-ID7、S50U-CSYN(R/L)12-ID7、CSKN(R/L)0040 T12、CSKN(R/L)0050 U12、CSSN(R/L)0040 T12-P、CSXN(R/L)0040 T12-P、CSXN(R/L)0050 U12-P1 Case 10 Pcs
5 Day(s) or more S (Square)1.2SL50612.77.94CSDNN…12-ID7、CSKN(R/L)…12-ID7、CSRN(R/L)…12-ID7、CSSN(R/L)…12-ID7、CSXN(R/L)…12-ID7、CSYN(R/L)…12-ID7、S40T-CSKN(R/L)12-ID7、S50U-CSKN(R/L)12-ID7、S40T-CSSN(R/L)12-ID7、S40T-CSYN(R/L)12-ID7、S50U-CSYN(R/L)12-ID7、CSKN(R/L)0040 T12、CSKN(R/L)0050 U12、CSSN(R/L)0040 T12-P、CSXN(R/L)0040 T12-P、CSXN(R/L)0050 U12-P1 Case 10 Pcs
5 Day(s) or more S (Square)1.2SL550C12.77.94CSDNN…12-ID7、CSKN(R/L)…12-ID7、CSRN(R/L)…12-ID7、CSSN(R/L)…12-ID7、CSXN(R/L)…12-ID7、CSYN(R/L)…12-ID7、S40T-CSKN(R/L)12-ID7、S50U-CSKN(R/L)12-ID7、S40T-CSSN(R/L)12-ID7、S40T-CSYN(R/L)12-ID7、S50U-CSYN(R/L)12-ID7、CSKN(R/L)0040 T12、CSKN(R/L)0050 U12、CSSN(R/L)0040 T12-P、CSXN(R/L)0040 T12-P、CSXN(R/L)0050 U12-P1 Case 10 Pcs
Quote S (Square)1.6SL50612.77.94CSDNN…12-ID7、CSKN(R/L)…12-ID7、CSRN(R/L)…12-ID7、CSSN(R/L)…12-ID7、CSXN(R/L)…12-ID7、CSYN(R/L)…12-ID7、S40T-CSKN(R/L)12-ID7、S50U-CSKN(R/L)12-ID7、S40T-CSSN(R/L)12-ID7、S40T-CSYN(R/L)12-ID7、S50U-CSYN(R/L)12-ID7、CSKN(R/L)0040 T12、CSKN(R/L)0050 U12、CSSN(R/L)0040 T12-P、CSXN(R/L)0040 T12-P、CSXN(R/L)0050 U12-P1 Case 10 Pcs
Quote S (Square)1.6SL550C12.77.94CSDNN…12-ID7、CSKN(R/L)…12-ID7、CSRN(R/L)…12-ID7、CSSN(R/L)…12-ID7、CSXN(R/L)…12-ID7、CSYN(R/L)…12-ID7、S40T-CSKN(R/L)12-ID7、S50U-CSKN(R/L)12-ID7、S40T-CSSN(R/L)12-ID7、S40T-CSYN(R/L)12-ID7、S50U-CSYN(R/L)12-ID7、CSKN(R/L)0040 T12、CSKN(R/L)0050 U12、CSSN(R/L)0040 T12-P、CSXN(R/L)0040 T12-P、CSXN(R/L)0050 U12-P1 Case 10 Pcs
Quote T (Triangular)1.2SL5069.5254.76CTFN(R/L)…16-ID4、CTGN(R/L)…16-ID41 Case 10 Pcs
Quote T (Triangular)1.6SL5069.5254.76CTFN(R/L)…16-ID4、CTGN(R/L)…16-ID41 Case 10 Pcs

Loading...

  1. 1

Basic Information

work material Cast Iron Number Contained In A Packet 1 Case 10 Pcs

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)