Import Tool Set 44 Pieces

Click this image to zoom it.

Move the mouse over the image to zoom

Import Tool Set 44 Pieces

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· It is a set of highest grade tools that includes carefully selected tools made by the world's top brands in each tool category.
· Achieves safety and functionality that enhance work efficiency as well as a beautiful design and sense of quality.
· A top-level set of tools for professionals who are very mindful of their own work and tools.

Basic Specifications

Part Number
Color

Refine by

  • Black
  • Wine Red
  • Clear
JAN Code

Refine by

  • 4989999378252
  • 4989999378269
  • Clear
Trusco Code

Refine by

  • 767-2128
  • 767-2110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
4989999378269
767-2110
Quote
-

Part Number : TIT44S-BK
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    412×220×289
  • Set Content(Point)
    44
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    19000
  • Color
    Black
  • JAN Code
    4989999378269
  • Trusco Code
    767-2110
  • Set Content
    HAZET Socket Wrench (Hexagon, Square Drive 12.7 mm) x 5, HAZET Socket Wrench (Double Hex, Square Drive 12.7 mm) x 9, HAZET Ratchet Handle (Quick Release Type, Square Drive 12.7 mm) x 1, HAZET Spinner Handle (Square Drive 12.7 mm) x 1, HAZET Extension Bar (Square Drive 12.7 mm) x 1, HAZET T-Shaped Slide Handle (Square Drive 12.7 mm) x 1, HAZET Double-Ended Wrench x 7, HAZET Double-Ended Offset Wrench (75-degree deep offset) x 6, KNIPEX Longnose Pliers (160 mm) x 1, KNIPEX Twin Force Nippers (180 mm) x 1, KNIPEX Water Pump Pliers (Quick Set 250 mm) x 1, KNIPEX Powerful Pliers (200 mm) x 1, Wera Phillips Screwdriver x 3, Wera Flathead Screwdriver x 3, BAHCO Monkey Wrench (308 mm) x 1, PB Swiss Ball Tools - Long Ball Hex Wrench Set x 1, PB Swiss Tools - Recoilless Combination Hammer (35 mm) x 1
Wine Red
4989999378252
767-2128
5 Day(s) or more
-

Part Number : TIT44S-R
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Double open portable type
  • Case Size (Frontage x Depth x Height)(mm)
    412×220×289
  • Set Content(Point)
    44
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    19000
  • Color
    Wine Red
  • JAN Code
    4989999378252
  • Trusco Code
    767-2128
  • Set Content
    HAZET Socket Wrench (Hexagon, Square Drive 12.7 mm) x 5, HAZET Socket Wrench (Double Hex, Square Drive 12.7 mm) x 9, HAZET Ratchet Handle (Quick Release Type, Square Drive 12.7 mm) x 1, HAZET Spinner Handle (Square Drive 12.7 mm) x 1, HAZET Extension Bar (Square Drive 12.7 mm) x 1, HAZET T-Shaped Slide Handle (Square Drive 12.7 mm) x 1, HAZET Double-Ended Wrench x 7, HAZET Double-Ended Offset Wrench (75-degree deep offset) x 6, KNIPEX Longnose Pliers (160 mm) x 1, KNIPEX Twin Force Nippers (180 mm) x 1, KNIPEX Water Pump Pliers (Quick Set 250 mm) x 1, KNIPEX Powerful Pliers (200 mm) x 1, Wera Phillips Screwdriver x 3, Wera Flathead Screwdriver x 3, BAHCO Monkey Wrench (308 mm) x 1, PB Swiss Ball Tools - Long Ball Hex Wrench Set x 1, PB Swiss Tools - Recoilless Combination Hammer (35 mm) x 1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)