(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Ultra-Thin Type Chemical Closet (Wooden Chemical Closet) Drawer 800

Ultra-Thin Type Chemical Closet (Wooden Chemical Closet) Drawer 800

Standard Unit Price:
SGD 1,827.30
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: Drawer 800
・Size (mm): 246 x 473 x 800
・Material: Body/particle board, Rail/steel
・Shelf size: 174 x 425mm
・Number of stages: 2 stage rack + goods storage
・Drawer withstand load: 80kg
・Standard amount of storage : 500mL reagent bottle x 20 volumes
・Weight: 30kg
・Accessories: Key x 1 pieces

Basic Specifications

  • Size(mm)
    245×473×800
  • Drawer Load Capacity
    80 kg
  • Part number
    Drawer 800
  • Estimated Number of Storage
    500 mL reagent bottle × 20 pcs.
  • Weight
    30 kg
  • Shelf size
    174×425mm
  • Number of Levels
    2 tiers + small accessory case
  • Material
    Main body: particle board; rail: steel
  • Accessory
    Key × 1 pc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,827.30

Part Number : 3-6793-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,827.30

Specificationtitle

  • Size(mm)
    245×473×800
  • Drawer Load Capacity
    80 kg
  • Part number
    Drawer 800
  • Estimated Number of Storage
    500 mL reagent bottle × 20 pcs.
  • Weight
    30 kg
  • Shelf size
    174×425mm
  • Number of Levels
    2 tiers + small accessory case
  • Material
    Main body: particle board; rail: steel
  • Accessory
    Key × 1 pc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)