(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mass Flow Controller Connection Cable (2m)

Mass Flow Controller Connection Cable (2m)

Standard Unit Price:
SGD 165.50
Days to Ship :
46 Day(s)

【Product Specifications】
・Model number: CC-C22-2M
・Specification: Connection cable (2m)
・Flow rate: Connection cable (2m)

Basic Specifications

  • Product Detail Type
    Connection cable 2 m
  • Product type
    Others
  • Type details
    Connection Cable
  • Cable Length
    2m
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
46 Day(s)
SGD 165.50

Part Number : 3-5559-23
Days to Ship 46 Day(s)
Standard Unit Price SGD 165.50

Specificationtitle

  • Product Detail Type
    Connection cable 2 m
  • Product type
    Others
  • Type details
    Connection Cable
  • Cable Length
    2m

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)