Porous Metallic Material (Copper) 50 × 50 mm, Thickness 2 mm, Pore Size 0.52 mm

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
Highly porous sponge-like metal sintered body that has connected ventilation holes.
[Features]
· As it uses sintered metal materials that do not contain a resin base material, it has excellent heat resistance and strength.
· High-porosity material that contains 8 to 95% connected ventilation holes.
· Porous body that can effectively diffuse a reactant.
· Conductive material that is strongly resistant to corrosion.
[Applications]
· For use as a base material or support for a catalytic coating.
· For use as a heat-resistant filter.
· For reducing the weight of structural components.
Specifications of Porous Metallic Material (Copper)

External appearance of Cu-MF-30
Specifications of 3-5512-04
- Part No.: Cu-MF-30
- Pore size: 0.52 mm
- Porosity: 91%
- Size: 50 × 50 mm
- Thickness: 2 mm