(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Single Crystal Substrate: Synthetic Quartz Crystal Substrate, Single-Sided Mirror Surface, Orientation Z(0001), 10 X 10 X 0.5 mm, 1 Unit

Single Crystal Substrate: Synthetic Quartz Crystal Substrate, Single-Sided Mirror Surface, Orientation Z(0001), 10 X 10 X 0.5 mm, 1 Unit

Standard Unit Price:
SGD 192.70
Days to Ship :
16 Day(s)

Basic Specifications

  • Size(mm)
    10×10×0.5
  • Direction
    Z(0001)
  • Polishing
    One side mirror
  • Quantity
    1 pc.
  • Specifications
    Artificial crystal substrate
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 192.70

Part Number : 3-4955-01
Days to Ship 16 Day(s)
Standard Unit Price SGD 192.70

Specificationtitle

  • Size(mm)
    10×10×0.5
  • Direction
    Z(0001)
  • Polishing
    One side mirror
  • Quantity
    1 pc.
  • Specifications
    Artificial crystal substrate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)